IESNA:LM-63-2002
[TEST]P1559282
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G3-2510-581-22)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]8/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24CGTX-30-B2750-W2D-3500K
[LUMINAIRE]2X4 3000 LUMEN CGTX TROFFER WITH BIO UP LEDS AT 3500K CCT WITH FROSTED SMOOTH LENS
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER] ELECTRONIC DRIVER
[_LIFETIME_TM21_2021] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION]   Commercial Office Spaces , Schools, Healthcare , Retail Merchandising Areas, Indoor, Commercial, Gymnasium, Recreation
[_SEARCH_MOUNTING] Recessed, Surface, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3113
TILT=NONE
1 -1 1 37 1 1 1 2 4 0
1 1 26.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1043.2 1043.2 1040.2 1035.1 1028.1 1019 1006.9 993.8 977.6 960.5
939.3 918.1 893.9 867.7 840.4 811.2 780.9 747.6 714.3 680
642.7 606.4 566 526.7 484.3 442.9 400.5 357.2 314.8 271.4
228 186.6 145.3 104.9 66.6 34.3 0
